Type 1PS

Type 1PS
  • Description
  • Specs
  • Documents
  • Software
  • Block Diagram
  • Eval Tool
  • Purchase
Type 1PS is a small and high performance module based on Cypress CYW54907 chipset which support WiFi 802.11a/b/g/n/ac up to 433Mbps PHY data rate and Ethernet up to 100Mbps PHY data rate, plus integrated powerful 320MHz ARM Cortex-R4 MCU for host-side applications.

Type 1PS enables high throughput consumer applications with its ARM Cortex-R4 MCU with no additional components.

Type 1PS network controller module provide device manufacturers with an easy-to-design solution for data acquisition, device management, WiFi-Ethernet gateway and industrial control applications. USB 2.0 and SDIO 3.0 host and device mode are supported to have high speed external communication. RF matching, Antenna design and Regulatory certification are already taken care of and tested.

Each module offers a complete network controller solution. The WiFi, TCP/IP, security supplicant and other network application features are hosted directly on the module.

Yet, the feature-rich Type 1PS module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications.

Annual Volume 100
Product Type MCU Module
Product Status under development recommended
Grade 4646
Frequency 2.4GHz & 5GHz
Frequency MHz (min) 2400
Frequency MHz (max) 5825
Chipset Cypress (CYW54907)
Processor ARM Cortex-R4
Modulation DSSS / CCK / OFDM
Embedded Stack Yes
Antenna External
RF Conn/ Antenna Not Included
Sleep Clock No
System Clock Internal X'tal
Operating Temperature Range -30 to +85
Operating Temperature °C (min) -30
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 10.0 x 10.0 x 1.2 mm
Supply Voltage (Vdc) 3.3
Transmit Power +17dBm @ 11Mbps
+13dBm @ 54Mbps
+12dBm @ 65Mbps
Receiver Sensitivity -90dBm @ 11Mbps (2.4GHz)
-77dBm @ 54Mbps (2.4GHz)
-75dBm @ 65Mbps (2.4GHz)
-75dBm @ 54Mbps (5GHz)
-73dBm @ 65Mbps (5GHz)
Transmit Mode Current 380mA @ 11Mbps (2.4GHz)
320mA @ 54Mbps (2.4GHz)
310mA @ 65Mbps (2.4GHz)
330mA @ 54Mbps (5GHz)
320mA @ 65Mbps (5GHz)
Receive Mode Current 100mA
Data Rate WLAN 11, 54, 65, 150, 433 Mbps
Bluetooth No
WLAN 802.11a/b/g/n/ac
Technology WiFi+Ethernet
Network AP and STA dual mode
Host Interface UART/SPI/USB
I/O Interface GPIO/SPI/UART/I2C/Ethernet (RMII)
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified No
ETSI Certified No
ISO9001 Yes
TS16969 No
Certification No
Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
RoHs File Yes
Software
  • To develop software on RTOS, please visit Cypress WICED™ SDK web site
  • Please check Cypress Based Modules for software options.


  • WICED™ is a Cypress development system that vastly reduces the effort required to add wireless connectivity to embedded devices. The SDK enables developers to quickly create network connected applications targeted for low-resource microcontrollers.

    The WICED™ SDK includes:
    • An open source build system and toolchain based on GNU make.
    • A GUIDE based on Eclipse CDT that seamlessly integrates with a programmer and single-step, thread-aware, debugger based on OpenOCD and gdb.
    • A complete software stack that includes advanced security and networking features such as SSL/TLS, IPv4/IPv6 networking, and mDNS/Bonjour.
    • Production ready example applications.
    Driver Firmware
    • RTOS driver/firmware for Cypress WICED
    Block Diagram : Type 1PS
    Sample Part Number LBWA1UZ1PS-TEMP
    Production Part Number LBWA1UZ1PS-241
    Development Kit Part Number CYW954907AEVAL1F
    Purchase

    Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

    Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

    To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

    Order Increment 2,000