Edit Category

Bluetooth Module

Bluetooth Module

Why Bluetooth?

Bluetooth let you connect with smart phone/tablet/laptop directly with low current consumption, so it is the most flexible wireless technology for your battery operated IoT products. Select from wide range of Bluetooth SIG certified modules supporting Bluetooth 4.1/4.2/5.0 BR/EDR/LE communication. Dual mode device is compatible with both Classic Bluetooth (BR/EDR) and Bluetooth LE. Host processor will be connected via standard HCI UART interface. Single mode device supports Bluetooth LE. Small application can run on the module including Bluetooth Host Stack, and you can connect your processor via UART or SPI interface.

If you also need WiFi, please check Wi-Fi + Bluetooth. If you only need WiFi, please check Wi-Fi.

Why Murata Module?

Murata Makes it Smaller

With our packaging technology, Murata’s Bluetooth modules are extremely small, so you have more space for you. Metal coat shielding technology eliminates the need for a metal can shielding and minimizes your cost and size. When space is at a premium, look to Murata to keep it small without sacrificing Bluetooth features or power.

Murata Makes it Easier

RF design is already covered. Just mount Murata module and no need to hassle with high frequency analog design. Certified modules are much easier since FCC/IC/CE/TELEC are already tested. With embedded MCU modules are the easiest and smallest solution. On-board antenna modules are also available.

Murata Makes it Faster

With the good RF design, you can keep using higher data rate in longer range. With lower data rate, the communication distance can be much longer. Our modules are well tuned to have the good RF performance. We also support antenna and matching for your application.

We can't find products matching the selection.
Filter By
Currently Filter By
  1. Type Module
  2. Product Status recommended
FILTER OPTIONS
Product Status