Wi-Fi/Bluetooth Modules for NXP i.MX
Murata has partnered with NXP Semiconductors N.V., Cypress Semiconductor Corporation, and Embedded Artists AB to offer a complete Wi-Fi® and Bluetooth® connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize their development time and effort for connectivity implementation. Developers can get well verified Hardware & Software for Murata Wi-Fi®/Bluetooth® module solutions on both NXP and Embedded Artists i.MX reference platforms. Both Linux and FreeRTOS are supported.
i.MX 8/7/6 processor families are supported on Linux - more details here.
i.MX RT microcontrollers are supported on FreeRTOS™ - more details here.
Linux Based Solution
Features
- World Class Quality Wi-Fi®/Bluetooth® modules
- Supported on both NXP and Embedded Artists i.MX 8/7/6 Reference Platforms
- Cypress-based Murata Wi-Fi/BT modules are fully supported on Linux kernel versions 5.4.47, 4.14.98, 4.9.123, and 4.1.15
- New NXP-based Murata Wi-Fi/BT modules are supported on Linux kernel 5.4.47
- Various support of Wi-Fi flavors: 802.11b/g/n, 802.11a/b/g/n/ac SISO, 802.11a/b/g/n/ac 2x2 MIMO up to 866 Mbps
- NXP i.MX Platforms easily configured: execute online automated Murata Github script (builds image), flash SD card (or eMMC) and boot
- Embedded Artists' i.MX Platforms require no image builds: download Murata-wireless-enabled i.MX images, flash platform and boot
- Cypress officially validated “fmac” WLAN driver release is on Murata GitHub
- Murata-specific patch release for NXP wireless support also on Murata GitHub
- Advance Bluetooth support (BR/EDR/LE)
- Supports all standard profiles from BlueZ
- FCC/IC/CE/TELEC certified (see module pages for specifics)
Applications
- Smart devices
- Industrial IoT
- Infotainment system
- Medical systems (not implantable)
- Enterprise-class intelligent control
- Data systems
- IoT Gateway
Documents
Getting Started
- Murata Wi-Fi/BT (CYW) Solution for i.MX Linux Quick Start Guide
- Murata Wi-Fi/BT (NXP) Solution for i.MX Linux Quick Start Guide
- Murata Wi-Fi/BT (CYW) Solution for Embedded Artists' i.MX Linux Quick Start Guide
- Murata Wi-Fi/BT (NXP) Solution for Embedded Artists' i.MX Linux Quick Start Guide
- Murata Wi-Fi/BT Solutions for i.MX Overview
- Murata uSD-M.2 Adapter Product Brief
More Details
- Murata Wi-Fi/BT (CYW) Solution for i.MX Linux User Guide
- Murata Wi-Fi/BT (NXP) Solution for i.MX Linux User Guide
- Murata uSD-M.2 Adapter Datasheet
In Depth
Support
Murata has a new Community Forum to support customers’ wireless queries. All wireless collateral presented here is supported on the Forum. In addition to support threads, Murata also posts Blogs on latest news, modules, deep dives, etc. All customers are welcome to register and post questions on our Forum. For more information, please go to the Wi-Fi/BT landing page on the Forum here.
NXP i.MX Platforms (module down) supported by Murata
Module | Chipset | 7ULP | 8M Mini | 8M Nano | 8M |
1DX | CYW4343W | MCIMX7ULP-EVK | |||
1MW | CYW43455 | 8MMINID4-EVK | 8MNANOD4-EVK | ||
1CX | CYW4356 | MCIMX8M-EVKB |
NXP i.MX Platforms supported by Murata
Module | Chipset | 6UL | 6ULL | 6SX | 6Q/DL/Solo | 6QP | 8M Mini | 8M Nano | 8M | 8QXP |
1DX | CYW4343W | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | ||
1MW | CYW43455 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | ||
1LV | CYW43012 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | |||||
1CX | CYW4356 | M.2* | M.2 | M.2 | ||||||
1XA | CYW54591 | M.2* | M.2 | M.2 | ||||||
1ZM | NXP 88W8987 | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2 | |||||
1YM | NXP 88W8997 | uSD-M.2 | uSD-M.2 | uSD-M.2/M.2* | uSD-M.2 | M.2 |
M.2: Only Embedded Artists Wi-Fi/Bluetooth M.2 Module required
*Wi-Fi Only
Embedded Artists i.MX Platforms supported by Murata
Module | Chipset | 6UL | 6SX | 6DL | 6Q | 7ULP | 7Dual | 8M Nano | 8M Mini | 8M |
1DX | CYW4343W | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 |
1MW | CYW43455 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 |
1LV | CYW43012 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 |
1CX | CYW4356 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | |||
1XA | CYW54591 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | |||
1ZM | NXP 88W8987 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | |||
1YM | NXP 88W8997 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 | M.2 |
FreeRTOS™ Based Solution
Features
- World Class Quality Wi-Fi®/Bluetooth® modules
- Supported on both NXP i.MX and Embedded Artists i.MX RT Reference Platforms
- Sample applications are included in NXP’s MCUXpresso SDK 2.8.5 or later
- FCC/IC/CE/TELEC certified (see modules pages for specifics)
Applications
- Amazon Alexa Voice Service
- Smart devices
- Industrial IoT
- Medical systems (not implantable)
- Enterprise-class intelligent control
- Data systems
- IoT Gateway
Documents
Getting Started
- Murata Wi-Fi/BT (CYW) Solution for i.MX FreeRTOS Quick Start Guide
- Murata Wi-Fi/BT Solutions for i.MX Overview
- Murata uSD-M.2 Adapter Product Brief
More Details
In Depth
Support
Murata has a new Community Forum to support customers’ wireless queries. All wireless collateral presented here is supported on the Forum. In addition to support threads, Murata also posts Blogs on latest news, modules, deep dives, etc. All customers are welcome to register and post questions on our Forum. For more information, please go to the Wi-Fi/BT landing page on the Forum here.
NXP i.MX Platforms supported by Murata
Module | Chipset | RT106A | RT1020 | RT1050 | RT1060 | RT1064 |
1DX | CYW4343W | On-board | uSD-M.2 | uSD-M.2 | uSD-M.2 | uSD-M.2* |
1LV | CYW43012 | uSD-M.2* | uSD-M.2* | uSD-M.2* | uSD-M.2* | |
1MW | CYW43455 | uSD-M.2 | uSD-M.2 |
*Wi-Fi Only
Embedded Artists i.MX Platforms supported by Murata
Part | Order Number | Chipset | WLAN | BT | Clock | Host Inter- face | Dimen | Cert | Grade | Status | Com- pare |
Type 1MW | LBEE5HY1MW | Cypress (CYW43455) | 802.11a/b/g/n/ac | 5.0 BR/EDR/LE | Internal X'tal | SDIO | 7.9 x 7.3 x 1.1mm | Yes* | Consumer |
|
|
Type 1CX | LBEH5UL1CX | Cypress (CYW4356) | 802.11a/b/g/n/ac 2x2 MIMO | 5.0 BR/EDR/LE | Internal X'tal | PCIe | 11.5 x 8.8 x 1.05mm | No | Consumer | ||
Type 1FX | LBWA1KL1FX | Cypress (CYW43364) | 802.11b/g/n | No | Internal X'tal | SDIO | 6.95 x 5.15 x 1.1 mm | Yes* | Consumer |
|